Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.






ALN 081806 7811170
UL Name : ALN UL 081806
Dimensions 81 x 177 x 57
Dimensions 3.19 x 6.97 x 2.24
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IP68; IK08
Technical data
Product nr : 7811170
Description : Enclosure, aluminium
Remarks : Aluminium
Package : 4
Unit : Piece
EAN : 6418074016089
SSTL number : 3420046
Electric No. Denmark : 8212045664
Electric No. Sweden : 2500910
ETIM : EC000261
Height (mm) : 81
Width (mm) : 177
Depth (mm) : 57
Height (inch) : 3.19
Width (inch) : 6.97
Depth (inch) : 2.24
Material : Aluminum
Base colour : RAL_7001
Cover colour : RAL 7001
Gasket material : Polyurethane
Temperature °C : -50 … 80
Temperature °F : -60 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67IP68
Impact Resistance (EN 62262): IK08
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
UL Type : 1, 4, 4X, 6, 12, 13
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
ALN 081806


Sample image
Order symbol : ALN 081806
Product nr : 7811170
UL Name : ALN UL 081806
Description : Enclosure, aluminium
Remarks : Aluminium
EAN : 6418074016089
El. number :
- Finland : 3420046
- Denmark : 8212045664
- Sweden : 2500910
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 81 | 177 | 57 |
inch : | 3.19 | 6.97 | 2.24 |
Materials : | |
---|---|
Material : | Aluminum |
Base colour : | RAL_7001 |
Cover colour : | RAL 7001 |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -50 … 120 |
Temperature °C (continuous) : | -50 … 80 |
Temperature °F (short term) : | -60 … 285 |
Temperature °F (continuous) : | -60 … 175 |
Accessories : | |
---|---|
EKV 12 |
DIN-35 Mounting rail, for enclosures:
(160 x 35 x 7) |
AM 0818 |
Mounting plate, for enclosures:
(69 x 164 x 1.5) |
MR 75003 | Selftapping taptite screw M3, for enclosures: |
MRS 28540 |
Wall fastening lug (2 pcs), for enclosures:
(11 x 42 x 1) |
ARM 0818 |
DIN-15 Mounting rail, for enclosures:
(165 x 15 x 5) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; IP68; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Not insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
UL Type | 1, 4, 4X, 6, 12, 13 |
Certificates : | |
---|---|
SGSFIMKO_ALU |
© Fibox Oy, Data subject to change without notice (printed: 14.04.2025)