Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.


Cardmaster / CARDMASTER 17/16 / ABS 17/16-3
ABS 17/16-3 7585165
Dimensions 188 x 160 x 134
Dimensions 7.4 x 6.3 x 5.28
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
- IP66; IP67; IK07
Technical data
Product nr : 7585165
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074056771
SSTL number : 3438242
Electric No. Denmark : 8212016745
Electric No. Sweden : 7585165
ETIM : EC000261
Height (mm) : 188
Width (mm) : 160
Depth (mm) : 134
Height (inch) : 7.4
Width (inch) : 6.3
Depth (inch) : 5.28
Material : ABS
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : TPE
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Cardmaster / CARDMASTER 17/16 / ABS 17/16-3
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
ABS 17/16-3


Sample image
Order symbol : ABS 17/16-3
Product nr : 7585165
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
EAN : 6418074056771
El. number :
- Finland : 3438242
- Denmark : 8212016745
- Sweden : 7585165
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 188 | 160 | 134 |
inch : | 7.4 | 6.3 | 5.28 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | TPE |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 80 |
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (short term) : | -40 … 175 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
FP 17/16 | Front plate (aluminium), for enclosures: |
MP 17/16 |
Mounting plate, for enclosures:
(136 x 133 x 1) |
FC PC 17/16 |
Frame of PC front plate, for enclosures:
(166 x 106 x 16) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: )