Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.






Cardmaster / CARDMASTER 25/22 / ABS 25/22-3
ABS 25/22-3 7585134
Dimensions 280 x 219 x 156
Dimensions 11.02 x 8.62 x 6.14
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.
- IP65; IK07
Technical data
Product nr : 7585134
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
Package : 4
Unit : Piece
EAN : 6418074059406
SSTL number : 3438244
Electric No. Denmark : 8212050523
Electric No. Sweden : 7585134
ETIM : EC000261
Height (mm) : 280
Width (mm) : 219
Depth (mm) : 156
Height (inch) : 11.02
Width (inch) : 8.62
Depth (inch) : 6.14
Material : ABS
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Cardmaster / CARDMASTER 25/22 / ABS 25/22-3
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
ABS 25/22-3


Sample image
Order symbol : ABS 25/22-3
Product nr : 7585134
Description : Enclosure, ABS
Remarks : Smoked transparent hinged cover
EAN : 6418074059406
El. number :
- Finland : 3438244
- Denmark : 8212050523
- Sweden : 7585134
Including : Base. terminal compartment cover with EPDM gasket and screws for mounting plate/DIN-rail. -3 and -L3 versions: Transparent cover with PUR gasket. hinges. locking devices, FC version: Closed PC frame front plate with PUR gasket and cover screws.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 280 | 219 | 156 |
inch : | 11.02 | 8.62 | 6.14 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 80 |
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (short term) : | -40 … 175 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
MP 25/22 |
Mounting plate, for enclosures:
(225 x 175 x 1) |
FC PC 25/22 |
Frame of PC front plate, for enclosures:
(257 x 157 x 30) |
FP 25/22 |
Front plate (aluminium), for enclosures:
(250 x 150 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)