











Cardmaster / CARDMASTER 30/25 / PC 30/25-3
PC 30/25-3 7525019
Dimensions 320 x 260 x 129
Dimensions 12.6 x 10.24 x 5.08
- IP65; IK07
Technical data
Product nr : 7525019
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
Package : 1
Unit : Piece
EAN : 6418074056740
SSTL number : 3438233
Electric No. Denmark : 8212016677
Electric No. Sweden : 2537308
ETIM : EC000261
Height (mm) : 320
Width (mm) : 260
Depth (mm) : 129
Height (inch) : 12.6
Width (inch) : 10.24
Depth (inch) : 5.08
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN 62208:2011, IEC 62208:2011
Ingress Protection (EN 60529): IP65
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Cardmaster / CARDMASTER 30/25 / PC 30/25-3
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
PC 30/25-3


Sample image
Order symbol : PC 30/25-3
Product nr : 7525019
Description : Enclosure, PC
Remarks : Smoked transparent hinged cover
EAN : 6418074056740
El. number :
- Finland : 3438233
- Denmark : 8212016677
- Sweden : 2537308

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 320 | 260 | 129 |
inch : | 12.6 | 10.24 | 5.08 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
FP 30/25 |
Front plate (aluminium), for enclosures:
(290 x 190 x 1) |
MP 30/25 |
Mounting plate, for enclosures:
(282 x 215 x 1) |
FC PC 30/25 |
Frame of PC front plate, for enclosures:
(296 x 196 x 30) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP65; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
SGSFIMKO_CARDpc |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)