Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.




CAB PCQ 403023 G 8113458
Dimensions 400 x 300 x 230
Dimensions 15.75 x 11.81 x 9.06
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.
- IP66; IP67; IK08
Technical data
Product nr : 8113458
Description : Cabinet, PC
Remarks : Grey cover
Package : 4
Unit : Piece
EAN : 6418074011176
SSTL number : 3421978
Electric No. Denmark : 8212054286
Electric No. Sweden : 2539130
ETIM : EC000261
Height (mm) : 400
Width (mm) : 300
Depth (mm) : 230
Height (inch) : 15.75
Width (inch) : 11.81
Depth (inch) : 9.06
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-3:2012__IEC_61439-3:2012, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK08
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
CAB PCQ 403023 G


Sample image
Order symbol : CAB PCQ 403023 G
Product nr : 8113458
Description : Cabinet, PC
Remarks : Grey cover
EAN : 6418074011176
El. number :
- Finland : 3421978
- Denmark : 8212054286
- Sweden : 2539130
Including : Base with screws for mounting plate/DIN-rail. internal corner plugs. cover with PUR gasket and CS 12137 cover screws.

Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 400 | 300 | 230 |
inch : | 15.75 | 11.81 | 9.06 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
DRF 43/44 | DIN rail frame set, for enclosures: |
PAT 12040 |
Hinge set
(45 x 35 x 25) |
MB 12225 AL |
Swing door set
(20 x 20 x 80) |
EKIV 37 |
DIN-35 Mounting rail, for enclosures:
(366 x 35 x 1.5) |
EKIV 27 |
DIN-35 Mounting rail, for enclosures:
(266 x 35 x 1.5) |
EKIV 43 |
Mounting plate, for enclosures:
(370 x 270 x 1.5) |
FP A 43 |
Swing-out door/Front plate (aluminium), for enclosures:
(268 x 368 x 1) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK08; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40848 |
© Fibox Oy, Data subject to change without notice (printed: 12.04.2025)