Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
AB 233009 7083870
Dimensions 230 x 300 x 90
Dimensions 9.06 x 11.81 x 3.54
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
- IP66; IP67; IK07
Technical data
Product nr : 7083870
Description : Enclosure, ABS
Remarks : Grey cover
Package : 2
Unit : Piece
EAN : 6418074003584
SSTL number : 3423494
Electric No. Denmark : 8212003680
Electric No. Sweden : 7083870
ETIM : EC000261
Height (mm) : 230
Width (mm) : 300
Depth (mm) : 90
Height (inch) : 9.06
Width (inch) : 11.81
Depth (inch) : 3.54
Material : ABS
Base colour : RAL_7035
Cover colour : RAL 7035 -light grey
Gasket material : Polyurethane
Temperature °C : -40 … 60
Temperature °F : -40 … 140
Standards EN/IEC 61439-1:2015
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK07
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
Flammability Rating : UL 94 HB
Glow Wire Test (IEC 60695): 650C
Euronord / EURONORD 2330 / AB 233009
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
Accessories
AB 233009
Sample image
Order symbol : AB 233009
Product nr : 7083870
Description : Enclosure, ABS
Remarks : Grey cover
EAN : 6418074003584
El. number :
- Finland : 3423494
- Denmark : 8212003680
- Sweden : 7083870
Including : Base with screws for mounting plate/DIN-rail. cover with PUR gasket and stainless steel cover screws.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 230 | 300 | 90 |
inch : | 9.06 | 11.81 | 3.54 |
Materials : | |
---|---|
Material : | ABS |
Base colour : | RAL_7035 |
Cover colour : | RAL 7035 -light grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 80 |
Temperature °C (continuous) : | -40 … 60 |
Temperature °F (short term) : | -40 … 175 |
Temperature °F (continuous) : | -40 … 140 |
Accessories : | |
---|---|
TF 28037 | Wall fastening lug (4 pcs), for enclosures: |
TRH 1216 |
DIN-35 Mounting rail, for enclosures:
(146 x 35 x 7) |
TRH 2330 |
DIN-35 Mounting rail, for enclosures:
(285 x 35 x 7) |
TRM 0816 |
DIN-15 Mounting rail, for enclosures:
(146 x 15 x 5.5) |
TM 2330 |
Mounting plate, for enclosures:
(221 x 274 x 1.5) |
TH A |
Grey plastic hinges (2 pcs)
(30 x 20 x 12) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK07; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | - |
Flammability Rating : | UL 94 HB |
Glow Wire Test (IEC 695-2-1) °C : | 650C |
Certificates : | |
---|---|
SGSFimko_EURONORD |
© Fibox Oy, Data subject to change without notice (printed: )