Polycarbonate base and cover, mounting screws for mountingplate/DIN rail.
NEO PC 423215 T 4811002
UL Code : -
Dimensions 420 x 320 x 150
Dimensions 16.54 x 12.6 x 5.91
Including : Polycarbonate base and cover, mounting screws for mountingplate/DIN rail.
- IP66; IP67; IK09
Technical data
Product nr : 4811002
Description : Hinged polycarbonate enclosure with transparent cover
Remarks : -
Package : 1
Unit : Piece
EAN : 6418074311405
SSTL number : 3424416
Electric No. Denmark : 8212098077
Electric No. Sweden : 2506220
ETIM : EC000261
Height (mm) : 420
Width (mm) : 320
Depth (mm) : 150
Height (inch) : 16.54
Width (inch) : 12.6
Depth (inch) : 5.91
Material : Polycarbonate
Base colour : RAL_7035
Cover colour : Smoked grey
Gasket material : Polyurethane
Temperature °C : -40 … 80
Temperature °F : -40 … 175
Standards EN_62208:2011__IEC_62208:2011, EN_61439-1:2011__IEC_61439-1:2011, EN_61439-4:2013__IEC_61439-4:2012
Ingress Protection (EN 60529): IP66IP67
Impact Resistance (EN 62262): IK09
Electrical insulation : Totally insulated
Halogen free (DIN/VDE 0472, Part 815) : Yes
UV resistance : UL 746C
Flammability Rating : UL 94 V0
Glow Wire Test (IEC 60695): 960C
NEO / NEO 423215 / NEO PC 423215 T
Dimensional Drawings
CAD Files
Certificates and Declarations
Catalogues
Contact
NEO PC 423215 T
Sample image
Order symbol : NEO PC 423215 T
Product nr : 4811002
UL Code : -
Description : Hinged polycarbonate enclosure with transparent cover
Remarks : -
EAN : 6418074311405
El. number :
- Finland : 3424416
- Denmark : 8212098077
- Sweden : 2506220
Including : Polycarbonate base and cover, mounting screws for mountingplate/DIN rail.
Dimensions : | Height | Width | Depth |
---|---|---|---|
mm : | 420 | 320 | 150 |
inch : | 16.54 | 12.6 | 5.91 |
Materials : | |
---|---|
Material : | Polycarbonate |
Base colour : | RAL_7035 |
Cover colour : | Smoked grey |
Gasket material : | Polyurethane |
Temperatures : | |
---|---|
Temperature °C (short term) : | -40 … 120 |
Temperature °C (continuous) : | -40 … 80 |
Temperature °F (short term) : | -40 … 250 |
Temperature °F (continuous) : | -40 … 175 |
Accessories : | |
---|---|
NEO MPI 4232 |
Multiperforated plastic mounting plate
(375 x 265 x 3) |
NEO MPS 4232 |
Metal mounting plate
(375 x 265 x 1.5) |
PMK NEO 30 |
Polemounting kit
(400 x 300 x 30) |
WMK NEO plastic |
Wall mounting kit plastic
(80 x 70 x 40) |
DRS NEO 423215 |
DIN rail frame set
(379 x 279 x 106) |
Ratings : | |
---|---|
Ingress protection (EN 60529): | IP66; IP67; |
Impact Resistance (EN 62262): | IK09; |
electrical_insulation : | Totally insulated |
Halogen free (DIN/VDE 0472, Part 815) : | Yes |
UV resistance : | UL 746C |
Flammability Rating : | UL 94 V0 |
Glow Wire Test (IEC 695-2-1) °C : | 960C |
Certificates : | |
---|---|
Certificate FI 40693 A1.pdf | |
NEO_TAE00004K7.pdf |
© Fibox Oy, Data subject to change without notice (printed: )